??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
Misumi
Description
LTBN-L, LTBN-H, LTBN-T10, LTBR-T5, LTBR-T10 - Long Timing Belts - No. of Teeth Specified, Upholstered Back Side Type
Bill of material
LTBN-H075-56
PN
Part No.
MATB
Material of Body
Polyurethane
MATCW
Material of Core Wire
Aramid Core Wire
MATC
Material of Cloth
Nylon Cloth
OT
Operating Temperature (deg Celsius)
-20~70
TS
Type Selection
TB
Type of Belt
BNW
Belt Nominal Width
NT
No. of Teeth Lower to Upper Limit
BW
Belt Width
mm
PITCH
Pitch
mm
ANGLE
2 Theta (deg)
40
H
mm
HH
h
mm
II
i
mm
L
mm
MASS
Unit Mass (Width 10mm)
g/m
AT
Allowable Tension
N
RSSP
Rotary Speed of Small Pulley
rpm
NT1
No. of Teeth of Small Pulley
NT2
No. of Teeth of Large Pulley
C
C Inter-shaft Distance
mm
NOTE
Note
-