??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CPSHMK87 - Couplings - High Rigidity Single Disk Type (Outer Dia. 87) - For Servo Motors - One Side Clamping Keyless - One Side Key Groove
Bill of material
CPSHMK87-25-20
PN
Part No.
CPSHMK87-25-20
MATB
Material of Body
1045 Carbon Steel
MATD
Material of Disk
SUS301CSP
AC
Accessories
Lock Bolt Set Screws
D
87 mm
DD1
d1 Selection
mm
DD2
d2 Selection
mm
D1
62 mm
PCD
P.C.D.
50 mm
M
M Lock Bolt (Clamping Keyless)
M6X30
T
Lock Bolt Tightening Torque (Clamping Keyless)
13.7 N*m