??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CPSHWK87 - Couplings - High Rigidity Single Disk Type (Outer Dia. 87) - For Servo Motors - Both Sides Key Grooves Type
Bill of material
CPSHWK87-20-20
PN
Part No.
CPSHWK87-20-20
MATB
Material of Body
1045 Carbon Steel
MATD
Material of Disk
SUS301CSP
AC
Accessories
Set Screws
D
87 mm
DD1
d1 Selection
mm
DD2
d2 Selection
mm
M1
M Set Screw (d1)
M5
M2
M Set Screw (d2)
M5
T1
Set Screw Tightening Torque (d1)
4 N*m
T2
Set Screw Tightening Torque (d2)
4 N*m