??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
GBHTA__YU8150, GBHTK__YU8150, GBHTN__YU8150, GBHTAS__YU8150, GBHTT__YU8150, GBHTM__YU8150, GBHTP__YU8150, GBHTA__YU8200, GBHTK__YU8200, GBHTN__YU8200, GBHTAS__YU8200, GBHTT__YU8200, GBHTM__YU8200, GBHTP__YU8200, GBHTA__YU8250, GBHTK__YU8250, GBHTN__YU8250, GBHTAS__YU8250, GBHTT__YU8250, GBHTM__YU8250, GBHTP__YU8250 - YU8 Timing Belt Backlashless Pulley, Standard Keyless Bushing
Bill of material
GBHTA32YU8150-E-14
PN
Part Number
MATP
Material of Pulley
MATML
Material of Mecha Lock
STP
Pulley Surface Treatment
NT
Teeth
TNW
Type Nominal Width
A
16.7 mm
W
23 mm
L
43 mm
PS
Pulley Shape
DD
dH7
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
ALT1
Flange Cut
FC
FC 0.5mm Increment
mm
ALT2
No Flange
ALT3
Flange Attached on One Side Only
ALT4
Surface Treatment