??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 7
HELP_VARIABLE
Company
Misumi
Description
GTLA__GT3090, GTLK__GT3090, GTLN__GT3090, GTPL__GT3090, GTLG__GT3090, GTLA__GT3150, GTLK__GT3150, GTLN__GT3150, GTPL__GT3150, GTLG__GT3150 - GT3 Timing Belt Pulley, Standard or Short Keyless Bushing
Bill of material
GTLA40GT3090-E-8
PN
Part Number
PMAT
Pulley Material
PST
Pulley Surface Treatment
NT
Teeth
TNW
Type Nominal Width
A
10.3 mm
W
14 mm
L
22 mm
PS
Pulley Shape
DD
dH7
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
ALT1
Flange Cut
FC
FC 0.5mm Increment
mm
ALT2
No Flange
ALT3
Flange Attached on One Side Only
ALT4
Surface Treatment