??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
GTLA__GT5090, GTLK__GT5090, GTLN__GT5090, GTPL__GT5090, GTLG__GT5090, GTLA__GT5120, GTLK__GT5120, GTLN__GT5120, GTPL__GT5120, GTLG__GT5120, GTLA__GT5150, GTLK__GT5150, GTLN__GT5150, GTPL__GT5150, GTLG__GT5150 - GT5 Timing Belt Pulley, Standard or Short Keyless Bushing
Bill of material
GTLA32GT5090-E-10
PN
Part Number
PMAT
Pulley Material
PST
Pulley Surface Treatment
NT
Teeth
TNW
Type Nominal Width
A
10.3 mm
W
14 mm
L
22 mm
PS
Pulley Shape
DD
dH7
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
ALT1
Flange Cut
FC
FC 0.5mm Increment
mm
ALT2
No Flange
ALT3
Flange Attached on One Side Only
ALT4
Surface Treatment