??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 9
HELP_VARIABLE
Company
Misumi
Description
SL-FTPA__S5M, SH-FTPA__S5M - Precision Cleaning Timing Pulleys - Width Configurable - S5M
Bill of material
SL-FTPA24S5M-A-W20-H7
PN
Part Number
CM
Cleaning Method
NT
Number of Teeth
BT
Belt Type
S5M
PSHP
Pulley Shape
A
SBS
Shaft Bore Specification
DD
d 1mm Increment
mm
W
W 1mm Increment
mm
Введите значение для W
W 1mm Increment
mm
cm
inch
ft
PD
P.D.
mm
OD
O.D.
mm
F
mm
FF
f
2.5 mm
TT
t
1.6 mm
AC
Accessory Set Screw
-
ALT1
Set Screw Angle
ALT2
Flange not Attached
ALT3
Flange Attached on One Side Only
ALT4
Flange Cut
FC
FC 0.5mm Increment
mm
ALT5
Tap Hole
WMC
WMC 1mm Increment
mm
WASE
WA Specified
WA
WA 0.5mm Increment
mm