??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
BCHY - Ball Rollers Press Item
Bill of material
BCHY69
PN
Part No.
BCHY69
MATMB
Material of Main Ball (1)
SWRM12 Low Carbon Steel
MATB
Material of Body (2)
Low Carbon Steel
NO
No.
69
D
69 mm
D1
42 mm
D2
29.5 mm
DD
d
25.4 mm
H
31 mm
HH
h
17 mm
HH1
h1
7.5 mm
AA
a
5.5 mm
P
56 mm
AL
Allowable Load
294 N (kgf)