??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Misumi
Description
C-CHE12B - Economy chain12B
Bill of material
C-CHE12B-4
PN
Part Number
C-CHE12B-4
NO
No.
12B
NOL
Number of Link (Specify Even Number)
PITCH
Pitch
19.05 mm
HH
h
11 mm
MM
m
12.4 mm
NN
n
23.4 mm
T
1.8 mm
TT
t
1.8 mm
D
Dia. D
5.72 mm
R
Dia. R
12.07 mm
H
16 mm
W
11.68 mm