??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 5
HELP_VARIABLE
Company
Misumi
Description
HRGEA - Helical Rack Gears - Helix Angle - L Dimension Standard
Bill of material
HRGEA1.5-100-N
PN
Part Number
TYPE
Type
HRGEA
SS
Shape Selection
ヘリカルラックギア
MAT
Material
1045 Carbon Steel
ST
Surface Treatment
Black Oxide
MOD
Module
L
mm
HM
Hole Machining
B
B (Hole Pitch)
0 mm
TPC
TPC (Tapped Hole Dimentions)
TPCM
M (Tapped Hole Dimentions)
M
M (Coarse)
P
P (Front Pitch)
mm
W
mm
H
mm
HH
h
mm
DD1
d1
mm
DD2
d2
mm
Z1
mm
K
K (Number of Holes)
0
F
0.0 mm