??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 3
HELP_VARIABLE
Company
Misumi
Description
KGEASH, KGEASHB, KGEASHG,KGHS, KGEAST, KGEASTB, KGEASTG, KGTS, KGEASK, KGEASKB, KGEASKG, KGKS - Bevel Gears - Pressure Angle 20 degree - Straight Type Module 1.0/1.5/2.0
Bill of material
KGEASH1.0-2020-6
PN
Part Number
SHS
Shaft Hole Specifications
MAT
Material
ST
Surface Treatment
MOD
Module
NO
Nominal
PS
P Shaft Hole Dia. Selection (0.1mm Increment for P Shaft Hole Dia. Configurable)
mm
NT
No. of Teeth
20
R
(No. of Teeth)
1:1
MN
Matching Nominal
2020
B
width
mm
H
mm
DD
d
mm
D
mm
S
mm
E
mm
L
mm
G
mm
LL1
l1
mm
LL2
l2
mm
L1
mm
A
A degree
49 deg 3 min
M
M (Coarse Thread)
ALT1
Set Screws