??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-RGEAS,SH-RGEAS,SHD-RGEAS - (Precision Cleaning) Rack Gears - Pressure Angle 20, Standard L Dimension - Both Ends Machined
Bill of material
SL-RGEAS1.0-300-N
PN
Part Number
TYPE
Type
SL-RGEAS
CM
Cleaning Method
MOD
Module
NO
Nominal
HM
Hole Machining
NT
Effective No. of Teeth
L
mm
P
P (Pitch)
mm
W
mm
H
mm
HH
h
mm
B
B (Hole Pitch)
0 mm
M
M (Coarse Thread)
-
DD1
d1
0.0 mm
DD2
d2
0.0 mm
Z1
0.0 mm
K
K (No. of Holes)
0
ALT1
One End Female Thread Machining
ALT2
Both Ends Female Thread Machining
MS
M Selection
ALT3
Tapped Hole Dimension
TPC