??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
FXAD - Hinge Pins for Conveyors
Bill of material
FXAD8-Y0-F10-N6-M8
PN
Part Number
D
Dg6
mm
Y
Y 0.5mm Increment
mm
Enter value for Y
Y 0.5mm Increment
mm
cm
inch
ft
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
N
N 1mm Increment
mm
Enter value for N
N 1mm Increment
mm
cm
inch
ft
M
8
H
mm
A
1.5 mm
B
1 mm