??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVMB_E - Flat Belt Conveyors Motor Mounting Position Selectable - With Meandering Prevention Crosspiece, Head Drive, 2-Groove Frame (Pulley Dia. 30mm) For Europe
Bill of material
CVMBTM1E-50-200-25-TA230-IM-5-H-B
PN
Part Number
CVMBTM1E-50-200-25-TA230-IM-5-H-B
TYPE
CVMB
MP
Motor Mounting Position
mm
B
B 10mm Increment
mm
Enter value for B
B 10mm Increment
mm
cm
inch
ft
L
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
MO
Motor Output
W
MV
Motor Voltage
V
MS
Motor Specification
MGHR
Gear Head Ratio
BS
Belt Specification
MOM
Motor Maker Selection
ALT1
Motor Reversed
ALT3
Additional Counterbored Holes
FYA
FYA 5mm Increment
mm
FYB
FYB 5mm Increment
mm
ALT6
Motor Cover Window Type
ALT7
Brackets for Speed Controller
ALT8
Conveyor Stand
SQ
Stand Qty.
H
H 10mm Increment
mm
P
P 10mm Increment
mm
ALT10
Post-Assembly Insertion Nuts for M6 Slot Included
Q
Q Nut Quantity
M
ALT12
Motor with Terminal Box