??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVSTCE - Timing Belt Conveyors Narrow Type - Single Track Head Drive 2-Groove/3-Groove Frame Type (Pulley Dia. 19mm/20mm) For Europe
Bill of material
CVSTCE-10-245-6-TA230-IM-12.5-H-A
PN
Part Number
CVSTCE-10-245-6-TA230-IM-12.5-H-A
TYPE
Type Selection
CVSTCE
B
B Selectable
mm
L
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
MO
Motor Output
6 W
MV
Motor Voltage
V
MS
Motor Specification
MGHR
Gear Head Ratio
BS
Belt Specification
MOM
Motor Maker Selection
ALT1
Motor Reversed
ALT7
Brackets for Speed Controller Included
ALT10
Post-Assembly Insertion Nuts for M6 Slot Included
Q
Q Nut Quantity
M
ALT12
Motor with Terminal Box