??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVSXE - Flat Belt Conveyors High Power Type - Center Drive 3-Groove Frame Type (Pulley Dia. 30mm) For Europe
Bill of material
CVSXE-100-480-60-TA230-IM-5-H-A
PN
Part Number
CVSXE-100-480-60-TA230-IM-5-H-A
TYPE
Type Selection
CVSXE
B
B Selectable
mm
L
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
MO
Motor Output
W
MV
Motor Voltage
V
MS
Motor Specification
MGHR
Gear Head Ratio
BS
Belt Specification
MOM
Motor Maker Selection
ALT2
Drive Section
MP
MP 1mm Increment
mm
ALT7
Brackets for Speed Controller Included
ALT8
Conveyor Stand
SQ
Stand Qty.
H
H 10mm Increment
mm
P
P 10mm Increment
mm
ALT10
Post-Assembly Insertion Nuts for M5 Slot Included
Q
Q Nut Quantity
M