??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
GVTWNUE, GVTWNSE - GV Series Center Drive - Timing Belt Conveyors Dual Track Type Dia.30 For Europe
Bill of material
GVTWNUE-50-280-6-TA230-IM-25-H-B
PN
Part Number
GVTWNUE-50-280-6-TA230-IM-25-H-B
TP
Type
GVTWNUE,GVTWNSE
MOD
Type Selection
B
B 10mm Increment
mm
Enter value for B
B 10mm Increment
mm
cm
inch
ft
L
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
MO
Motor Output
W
MV
Motor Voltage
V
MS
Motor Specification
MGHR
Gear Head Ratio
BS
Belt Specification
MOM
Motor Maker Selection
ALT13
Pulley Holders Reversed
ALT2
Drive Section
MP
MP 1mm Increment
mm
ALT3
Additional Counterbored Holes
FYA
FYA 5mm Increment
mm
FYB
FYB 5mm Increment
mm
ALT7
Brackets for Speed Controller
ALT8
Conveyor Stand
SQ
Stand Qty.
H
H 10mm Increment
mm
P
P 10mm Increment
mm