??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Misumi
Description
SVKB2 - Flat Belt Conveyors SV Series/Brushless Motors (AC Input) - With Meandering Prevention Crosspiece, Head Drive 2-Groove Frame Type (Pully Dia.30mm)
Bill of material
SVKB2-50-300-30-T1-ABM-15-H-B
PN
Part Number
SVKB2-50-300-30-T1-ABM-15-H-B
TYPE
Type Selection
SVKB2
B
B Selectable
mm
L
L 5mm Increment
mm
Введите значение для L
L 5mm Increment
mm
cm
inch
ft
MO
Motor Output
30 W
MV
Motor Voltage
V
MS
Motor Specification
MGHR
Gear Head Ratio
BS
Belt Specification
MOM
Motor Maker Selection
ALT1
Motor Reversed
ALT3
Additional Counterbored Holes
FYA
FYA 5mm Increment
mm
FYB
FYB 5mm Increment
mm
ALT6
Motor Cover Window Type
ALT7
Brackets for Speed Controller
ALT8
Conveyor Stand
SQ
Stand Qty.
H
H 10mm Increment
mm
P
P 10mm Increment
mm
ALT10
Post-Assembly Insertion Nuts for M5 Slot Included
Q
Q Nut Quantity
mm
M
mm