??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 11
HELP_VARIABLE
Company
Mitsuboshi Belting
Description
Standard Shape C
Bill of material
20S2M0100C
STDST
Standard stock
-
STDRT
Number of Teeth
DESCR
Description
S2M - Belt Width 10 mm
ORDER
Order Number
MATERIAL
Material
High tensile aluminum alloy
SOB
Shape of Bore
D1
diameter
mm
Enter value for D1
diameter
mm
cm
inch
ft
D2
diameter
mm
D3
diameter
mm
L1
Length
mm
L2
Length
mm
KW
Keyway
TH
Tapping Hole
THP
Tapping Hole (position)
THS
Tapping Hole Size
THNA
Tapping Hole (number angle)
FLA
Flange
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
LB
Total width
23 mm
W
Tooth width
11 mm
H
Width of step for the flange
2 mm
K
Boss width
10 mm
D
Outside Diameter
mm
HH
Height
0.76 mm
T
Thickness
1 mm
DMIN
Bore (min.)
3 mm
DMAX
Bore (max.)
mm
FL
Flange Number
W1
Weight
kg
F
Flange outer diameter
mm
M
Flange inner diameter
mm
FD
Diameter of curve point in the flange
mm