您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
1719601228
Molex
Backplane Connectors
PCB Header
Impact
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{molex/backplane_connectors/pcb_header/impact/171960.prj},{NB=1719601228},{SHA256=f++ICpt4nbKIqy8C/TRUWz6vYBngx+7APL5Blis1XF4=},{INAME=00977__1719601228},{PN=1719601228},{DESC=Impact 100 Ohm 6 Pair Right-Angle Orthogonal Route Header Unguided, Dual Endwall, 12 Columns, 216 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free},{APPLICATION=Orthogonal Direct},{CIRCUITS=216},{CURRENT=0.75},{DR=25.0},{PAIRS=6},{ORIENTATION=Right Angle}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Molex
Description
171960
Bill of material
1719601228
PN
Part Number
1719601228
DESC
Description
Impact 100 Ohm 6 Pair Right-Angle Orthogonal Route Header Unguided, Dual Endwall, 12 Columns, 216 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free
APPLICATION
Application
Orthogonal Direct
CIRCUITS
Circuits
216
CURRENT
Maximum Current
0.75
A
DR
Data Rate
25.0
Gbps
PAIRS
Number of Pairs
6
ORIENTATION
Orientation
Right Angle