??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Molex
Description
172130
Bill of material
1721301108
PN
Part Number
DESC
Description
APPLICATION
Application
Backplane, Coplanar
CIRCUITS
Circuits
CURRENT
Maximum Current
0.75 A
DR
Data Rate
40.0 Gbps
PAIRS
Number of Pairs
6
ORIENTATION
Orientation
Right Angle