??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Molex
Description
78692
Bill of material
786922222
PN
Part Number
786922222
DESC
Description
Impact 5 Pair, Vertical Power Header, 22.00mm Stack Height, Press-Fit, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free
APPLICATION
Application
Mezzanine
CIRCUITS
Circuits
4
CURRENT
Maximum Current
25.0 A
DR
Data Rate
N/A Gbps
PAIRS
Number of Pairs
5
ORIENTATION
Orientation
Vertical