??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Molex
Description
502381
Bill of material
5023810000
PN
Part Number
5023810000
DESC
Description
CLIK-Mate and IllumiMate 1.25mm Pitch Wire-to-Board Crimp Terminal, Tin Plating, Reel
CURRENT
Maximum Current
1.0 A
MATERIAL
Material - Plating Mating
Tin
PMM
Plating min - Mating
0.406 µm
WS
Wire Size
26, 28 AWG