??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Molex
Description
217182
Bill of material
2171820001
PN
Part Number
2171820001
DESC
Description
Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Vertical, Surface Mount, Height 6.40mm, 16 Circuits, Gold (Au) Plating
CIRCUITS
Circuits
16
CURRENT
Maximum Current
1.25 A
ORIENTATION
Orientation
Vertical
TI
Termination Interface: Style
Surface Mount