??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Molex
Description
120070
Bill of material
1200700082
PN
Part Number
1200700082
DESC
Description
Micro-Change (M12) PCB Mounting Receptacle, 3 Poles, Female, 90° Angle
CT
Coupling Type
Internal Thread
CURRENT
Current - Maximum per Contact
4.0 A
GENDER
Gender
Female
ORIENTATION
Orientation
90° Angle
POLES
Poles
3