您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
5015713007
Molex
PCB Headers
1.00mm
Pico-Clasp
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{molex/pcb_headers/1_00mm/pico_clasp/501571.prj},{NB=5015713007},{SHA256=rXFBQfUF3XzxIqOFEBcODbbNwhzRbPgKWY0z3jGVeGY=},{INAME=10883__5015713007},{PN=5015713007},{DESC=1.00mm Pitch Pico-Clasp Wire-to-Board Header, Surface Mount, Dual Row, Right-Angle, 0.10µm Gold Plated, with Inner Positive Lock, 30 Circuits},{CIRCUITS=30},{CURRENT=1.0},{MATERIAL=Gold},{ROWS=2},{ORIENTATION=Right Angle},{TERMINATION=Surface Mount}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Molex
Description
501571
Bill of material
5015713007
PN
Part Number
5015713007
5015713007
DESC
Description
1.00mm Pitch Pico-Clasp Wire-to-Board Header, Surface Mount, Dual Row, Right-Angle, 0.10µm Gold Plated, with Inner Positive Lock, 30 Circuits
1.00mm Pitch Pico-Clasp Wire-to-Board Header, Surface Mount, Dual Row, Right-Angle, 0.10µm Gold Plated, with Inner Positive Lock, 30 Circuits
CIRCUITS
Circuits
30
30
CURRENT
Maximum Current
1.0
A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Surface Mount