您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
643340100
Molex
PCB Headers
2.50mm, 3.70mm
CMC
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{molex/pcb_headers/2_50mm_3_70mm/cmc/64334.prj},{NB=643340100},{SHA256=no2sEhdqLgYQSbdXp3/aGP84Z7kfPShI5lUUOXOy2gk=},{INAME=04514__643340100},{PN=643340100},{DESC=CMC Header 32-circuit, 1pocket, Solder Tail, back coding},{CIRCUITS=32},{CURRENT=12.0, 6.0},{MATERIAL=Tin},{ROWS=4},{ORIENTATION=Right Angle},{TERMINATION=Solder or Weld}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Molex
Description
64334
Bill of material
643340100
PN
Part Number
643340100
643340100
DESC
Description
CMC Header 32-circuit, 1pocket, Solder Tail, back coding
CMC Header 32-circuit, 1pocket, Solder Tail, back coding
CIRCUITS
Circuits
32
CURRENT
Maximum Current
12.0, 6.0
12.0, 6.0
A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
4
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Solder or Weld