您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
194270049
Molex
PCB Headers
5.84mm
MX150L
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{molex/pcb_headers/5_84mm/mx150l/19427.prj},{NB=194270049},{SHA256=Nk8BKY2s1C28H/sXlI4eGO3ggFvUXh08ZWUPZrPOwv4=},{INAME=02308__194270049},{PN=194270049},{DESC=5.84mm Pitch MX150L Right-Angle PCB Header, Dual Row, without PCB Flange, 16 Circuits},{CIRCUITS=16},{CURRENT=18.0},{MATERIAL=Tin},{ROWS=2},{ORIENTATION=Right Angle},{TERMINATION=Through Hole}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Molex
Description
19427
Bill of material
194270049
PN
Part Number
194270049
194270049
DESC
Description
5.84mm Pitch MX150L Right-Angle PCB Header, Dual Row, without PCB Flange, 16 Circuits
5.84mm Pitch MX150L Right-Angle PCB Header, Dual Row, without PCB Flange, 16 Circuits
CIRCUITS
Circuits
16
16
CURRENT
Maximum Current
18.0
A
MATERIAL
Material - Plating Mating
Tin
Tin
ROWS
Number of Rows
2
2
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole