??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
19437
Bill of material
194370029
PN
Part Number
194370029
DESC
Description
MX150L 4 Circuit Right-Angle Header with Panel Gasket 8 to 12 AWG Wire
CIRCUITS
Circuits
4
CURRENT
Maximum Current
40.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
2
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole