??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Molex
Description
172047
Bill of material
1720471003
PN
Part Number
1720471003
DESC
Description
EXTreme OrthoPower Orthogonal Receptacle, 2 Blade, Circuit 1 Tail Length2.90mm, Circuit 2 Tail Length 2.65mm
CIRCUITS
Circuits
2
CURRENT
Maximum Current
30.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole