??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
19012
Bill of material
190120034
PN
Part Number
190120034
DESC
Description
Avikrimp Fully Insulated Piggyback Quick Disconnect, Tab 6.35 x 0.81mm, 10-12 AWG, Yellow Insulator, Tape
BT
Barrel Type
Closed
GENDER
Gender
Female
ORIENTATION
Orientation
Straight
WS
Wire Size
10, 12 AWG