??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
MOTECK
Description
MK35 - Actuator
Bill of material
MK35-12-G5B-05-100-D00-110001
MODEL
Model No.
MK35
IV
Input voltage
MC
Motor and Spindle type
G5B:4500rpm / 5.08mm pitch / Ball screw
GT
Gear ratio
S
Stroke
POS
Position
mm
Entrez la valeur pour POS
Position
mm
cm
inch
ft
CO
Control options
FC
Front connector
RC
Rear connector
COR
Connector orientation
RESERVED1
Reserved
0
RESERVED2
Reserved
0
CL
Cable length
PPM
Push/Pull Load
1700 N
TSNL
Typical speed (No load)
63.0 mm/s
TSFL
Typical speed (Full load)
52.0 mm/s
TCNL
Typical current(No load)
3.0 A
TCFL
Typical current(Full load)
17.0 A
DC
Duty Cycle
25%