??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
MOVET
Description
Pressed line base 100x100 with 4 bores
Bill of material
MOVET+4061408096114
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
ANG
Angle
°
BES
Description
S
base thickness
3 mm
B
usable thread lenght
mm
A
minimum installation height maschine-bottom
32 mm
CH
regulation key
20 mm
F
thread
M24
G
height base
11 mm
H
total height
mm
SL
maschine foot load
30000 N
INFO
Download link
Download link