??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
MOVET
Description
Vulcanized Steel M10, Ø80
Bill of material
MOVET+45826000(hoch0)
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
ANG
Angle
BES
Description
A
minimum installation height maschine-bottom
35 mm
B
Nutzbare Gewindelänge
mm
D
Base
80 mm
CH
Regulation key
14 mm
F
Thread
M10
G
Height base
25 mm
H
Total height
SL
Maschine foot load
10000 N
INFO
Download link
Download link