??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.042.00.01700...1 - Gasdruckfeder, erhöhte Kraft
Bill of material
NC.042.00.01700.038.1
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.042.00.01700
HUBMAX
Max. Stroke
mm
FL
Flange
ohne Flansche
CR
Compression Rate
IF
Initial Force (150 bar)
1635 daN
IIF
Initial Intermediate Forces (150 bar)
1635 daN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
B
Body diameter
50 mm
L1
Length
mm
Q
Safety stroke
1 mm
L
Length
mm
AK
Ø ROD
35 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
V
Vol
l
FD
Full pressure
170 bar
BAG
Gewinde für Ladeadapter
M6
ABA
Adapter befüll Anschluss
06 CG 2-Q
PB
Produkt Bezeichnung
HEAVY LOAD
SERIEN
Series
CPH
VTEMP