??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® RT4, Stroke length 25-2540 mm - Temposonics RT4
Bill of material
RT4 M B1 E 0025M D70 S1B1800
SCHNITTSTELLE
Interface
SSI
BF
Sensor model
RT4: Rod - Detached Electronic and redundant measurement
MS
Sensor rod style
VS
Sensor rod interconnection cable
SE
Sensor electronics
E: Side cable entry
ME
Unit of measurement
MLVERS
Stroke length version
ML
Stroke length
ANS
Connection type
BS
Operating voltage
Without selection input voltage, 24 VDC
DL
Data sheet
KOD
Format
AL
Resolution
mm
AF
Filtering performance
OPT
Signal options
MW
Measurement contents
MR
Direction and Sync mode
D
Communication Diagnostics
INFO
Datasheet
Product datasheet