??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
PXP-AK - Indexing Plunger with Rest Position Button Style, with Locknut
Bill of material
PXP-6-AK
CN
Catalog Number
B
Diameter B -0.02/-0.05
SMIN
Height s min.
mm
M
Thread
D
Diameter D
mm
L
Height L
mm
S1
Height s1
3 mm
D1
Diameter D1
mm
L1
Height L1
mm
L2
Height L2
mm
SW1
Width across flat
mm
L3
Height L3
SW2
Width across flat
LOAD
Load (N) min./max.
MASS
Mass
g