??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 30
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
FEAMS-D0-V - Stainless Steel-Levelling feet with fixing lug
Bill of material
FEAMS-60-M16-75-D0-V
MC
Model Code
WINKEL
°
D1
mm
D2
Thread
D3
13 mm
FORM
Form
D0
AUSF
Type
L2
mm
L8
mm
M
mm
R
15 mm
H1
mm
H5
mm
SW4
mm
SW5
mm
L9
mm
SW8
mm