??
Catalog navigation
CAD modeli indir
CAD Model seçimi
Uygun ürünler: 46
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
C5
Bill of material
240-C-5
CN
Catalog number
DM
Nominal diameter
mm
DE
Outer diameter
mm
DMAX
Max. bore
mm
DMIN
Min. bore
mm
D
Prepared hole
mm
TYPE
Type
DB
dimension db
mm
L
dimension l
mm
S2
dimension s2
mm
S3
dimension s3
mm
W
dimension w
136 mm
H
dimension h 0~2
mm
INERTIA
Moment of inertia
kg*m2
WEIGHT
Weight
kg