??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
公司
Anderson-Negele Europe-Asia
描述
FMI-R - Electromagnetic Flowmeter FMI
明细表
FMI-R / DIN2 / 010 / SS / X / DC / X
TYP
Typ
FMI-R remote version
RN
Pipe standard
NP
Nominal size process connection
P
Process connection
F
Fixed character
X
SV
Power supply
EA
Electrical connection
B
104 mm
D
90 mm
H
201 mm
LE
152.0 mm
L
25.5 mm
DN
10 mm