您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
English
BH1501A-100W/A0
NIPPON BEARING CO., LTD.
Actuator
BH series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{nippon_br/actuator/bh_series/se_15_asmtab.prj},{NB=BH1501A-100W/A0(___0_0)},{BSL=01},{SB=A},{L=100},{AG=W},{MA=A0},{C=N},{S=N},{G=},{AT=},{SPS=},{P1=0},{P2=0},{PPATH=se_15/se_15_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
NIPPON BEARING CO., LTD.
Description
BH15
Bill of material
BH1501A-100W/A0
BSL
Ball Screw Lead
01 : 1mm
02 : 2mm
01 : 1mm
02 : 2mm
mm
SB
Number of Blocks
A : 1 Long Block
A : 1 Long Block
L
Length of Guide Rail
100
100
mm
AG
Accuracy grade
W : Repeated positioning accuracy +-10um
U : Repeated positioning accuracy +-5um
W : Repeated positioning accuracy +-10um
U : Repeated positioning accuracy +-5um
MA
Motor attachment
A0
A1
A2
A3
A0
A1
A2
A3
C
Cover
N : without cover
C : with cover
N : without cover
C : with cover
S
Sensor
N : without sensor
K : Proximity Sensor
N : without sensor
K : Proximity Sensor
P1
Position of 1st Blocks
mm
Enter value for P1
Position of 1st Blocks
mm
cm
inch
ft
確定
P2
Position of 2nd Blocks
0.000
0.000
mm