??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 45
HELP_VARIABLE
Company
Nitrogen Springs
Description
GN 16x1.5 - Gas ejectors
Bill of material
GN16x1.5-40.2-21
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
13.4 mm
RD
Rod Diameter
6.0 mm
P
Pressure
bar
PMIN
Pressure min.
10 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
1.39xF0 daN
F1P
Polytrophic end force
1.67xF0 daN
S
Surface
0.28 cm^2
MAXSPEED
Maximum speed
1.8 m/s
SPM
Cicli/minuto
Cicli/minuto
W
Weight
kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C