??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 39
HELP_VARIABLE
Company
Nitrogen Springs
Description
KS 3,5 - Minimum height, maximum force + SKUDO
Bill of material
KS3,5-29.3-C--(0)
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2 mm
D
Diameter
32 mm
RD
Rod Diameter
16 mm
P
Pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm^3
S
Surface
2.01 cm^2
MAXSPEED
Maximum speed
1.8 m/s
W
Weight
Kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C