??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
K3-PF Type - Plug
Bill of material
K3-03PF BRASS
CNSORDERNO
Order number
K3-03PF BRASS
ASSYNO
Assy No.
CB28342
S
Application
R 3/8
MT
Material
BRASS
M
Mass
30 g
L
33 mm
H
H (WAF)
Hex.21
C
17.5 mm
T
Rc 3/8
B
ΦB
9.5 mm