??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NKE FA&ROBOT
Description
EGB40S - Gear belt slider type belt drive
Bill of material
EGB40S-50-LK-RK-D0-N3-P200
MODEL
Model
EGB40S
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
TDSIOTL
The drive shaft is on the left
TDSIOTR
The drive shaft is on the right
MID
Motor installation direction
O
Is there a motor
NOS
Number of sensors
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MB
Motor brand
POWER
Power
BRAKE
brake
ROP
Reduction ratio of pulley
OPTION1
Option1
REDUCER
Reducer
PRA2
Option2
L
221 mm
T
t
617 mm
INFOTEXT
Infotext
Dimensions