??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 20
HELP_VARIABLE
Company
norelem
Description
02005 - Self-aligning pads adjustable
Bill of material
02005-1201
BEST
Order No.
W
rotation angle
°
POS
Position of counter nut
mm
Enter value for POS
Position of counter nut
mm
cm
inch
ft
MATERIAL
Main
FORM
Form
AUSF
version
D1
thread
D3
diameter
mm
L
Length
mm
L1
Length
mm
E
width
mm
SW
width across flats
mm
KUGEL
ball-Ø
mm
BELASTUNG
Load rating max. kN (static load only)
kN
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.