Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05840-12001
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Push-pull toggle clamps, manual clamps
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schubstangenspanner_handstangenspanner/05840_asmtab.prj},{NB=05840-12001_GESCHLOSSEN0},{LOCH=1},{A=133},{A1=8},{A2=35.0},{A3=41},{B=61},{B1=41.0},{C2=18},{C1=32},{D=8.5},{D1=20},{H=88},{L=188},{L1=55},{L2=40},{R=143},{S=50},{OG=185},{F=150},{F2=12000},{F1=5000},{GEW=1.4480},{EAN=4059495277363},{NDM=10},{ST=1.50},{TYP=2},{TYP1=2},{TAB=1.000},{LX1=50},{SW=16.000},{BEST=05840-12001},{FARBE=grün},{M=M 10},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=NORELEM},{PPATH=05840_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN},{LX=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
norelem
Description
05840 - Push-pull camps heavy-duty model with handle
Bill of material
05840-12001
BEST
Order No.
05840-12001
05840-12001
FARBE
Component
green
POS
Position
holding arm: closed
holding arm: open
holding arm: closed
holding arm: open
mm
LX
mm
값 입력 LX
mm
cm
inch
ft
확인
LOCH
Hole arrangement
1
1
mm
A
Length
133
133
mm
A1
Length
8
8
mm
A2
Length
35.0
35.0
mm
A3
Length
41
41
mm
B
width
61
61
mm
B1
width
41.0
41.0
mm
C2
height
18
18
mm
C1
height
32
32
mm
D
diameter
8.5
8.5
mm
D1
diameter
20
20
mm
H
height
88
88
mm
L
Length
188
188
mm
L1
Length
55
55
mm
L2
Length
40
40
mm
M
thread
M 10
M 10
R
Radius
143
143
mm
S
Stroke
50
50
mm
OG
opening angle of handle
185
°
F
hand force
150
150
N
F2
Holding force
12000
12000
N
F1
Clamping force
5000
5000
N
GEW
Approx. weight
1.4480
1.4480
kg
INFO
Technical Information
Info
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
82057000
EAN
EAN-Nr. norelem
4059495277363
4059495277363
EOL
Standardlieferzeit
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.