??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
norelem
Description
10228-01 - Assembly tool, steel, for self-tapping threaded inserts type B
Bill of material
10228-01-808
BEST
Order No.
10228-01-808
SW
thread
6.6 mm
D
Description
10 mm
L
Length
64 mm
S
weight ca. kg
8 mm
GEW
Approx. weight
0.0339 kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
ECLSASS
ECLASS-Nr.
23-11-15-01
EAN
EAN-Nr. norelem
4059495510798
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.