Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
20032-4035
norelem
Systems and components for machine and plant construction
20000 Linear actuator with toothed belt drive Linear modules, linear gantry modules (pneumatic)
Linear modules, linear gantry modules (pneumatic)
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_20000/linearmodule_portalmodule/20032_asmtab.prj},{NB=20032-4035_0},{GEW=0.2800},{EAN=4059495218786},{HUB=35},{VERS=1.000},{SENSOR=1},{NDM=3.000},{NDM1=4.000},{BEST=20032-4035},{GR=4},{S=35},{E=36},{L=100},{P=61},{KK=18},{RKRAFT=13},{ZYLINDER=8},{LVD=30.8},{PASSSD=26300-0810008},{PASSNS=20900-020X5000},{M1=8},{M2=8},{M3=4},{S1=13 + C (Hub)},{S2=7.5},{S3=10},{TZD=1200},{TZS=1960},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=NORELEM},{TYP=LS-K-KU-4-8-35},{PPATH=20032_schb.prj},{EOL=31.12.2099},{HUBST=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
norelem
Description
20032 - Linear modules pneumatic with rail guide
Bill of material
20032-4035
BEST
Order No.
20032-4035
20032-4035
GR
size
4
S
Travel S
35
35
mm
HUBST
mm
값 입력 HUBST
mm
cm
inch
ft
확인
E
36
36
mm
L
100
100
mm
P
61
61
mm
KK
Piston force at 6 bar
18
N
RKRAFT
Retraction force at 6 bars
13
N
ZYLINDER
Cylinder Ø
8
mm
LVD
Air consumption per cycle at 6 bar (ccm
30.8
30.8
ccm
PASSSD
Suitable shock absorber
26300-0810008
PASSNS
Suitable proximitiy switch
20900-020X5000
M1
torque
8
Nm
M2
torque
8
Nm
M3
torque
4
Nm
S1
13 + C (Hub)
mm
S2
7.5
mm
S3
10
mm
TZD
basic dynamic load rating
1200
N
TZS
basic static load rating
1960
N
GEW
Approx. weight
0.2800
0.2800
kg
INFO
Technical Information
Info
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
4059495218786
4059495218786
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.