??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
norelem
Description
21812 - Tubular bubble levels with frame to screw on
Bill of material
21812-1571350
BEST
Order No.
FORM
Form
B
width
12.5 mm
D4
diameter
4.5 mm
H
height
13 mm
H1
height
1 mm
L
Length
57 mm
L1
Length
37 mm
L2
distance
45 mm
EMPF
Sensitivity
GEW
Approx. weight
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
90319091
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.